Download document () of 20
We make what matters work*

U452-003

USB 3.1 Gen 1 USB-C Multi-Drive Smart-Card Flash-Memory Media Reader/Writer, Thunderbolt™ 3 Compatible

  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Plug and play—no drivers or external power supply needed
  • Backward compatible with previous USB generations
  • Compatible with all USB-enabled operating systems
  • Fits easily into pocket, backpack, briefcase or laptop bag

General specifications

Product Name
Eaton Tripp Lite series multi-device reader
Catalog Number
U452-003
UPC
037332190192
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
4.9 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Global Catalog
U452-003
Product Type
Multi-device reader

Product specifications

Relative Humidity
15% to 85% RH, Non-Condensing
Color
Silver
White
Cable Jacket Rating
VW-1
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Storage
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Package contents
U452-003 USB 3.1 Gen 1 Multi-Drive Smart-Card Flash-Memory Media Reader/Writer
SideA Connector1
USB C (MALE)
SideB Connector1
SD (FEMALE)
SideB Connector2
MICRO SD (FEMALE)
Operating Temperature
-4° to 158°F (-20° to 70°C)
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
CF (FEMALE)
SD (FEMALE)
Cable Length
Up to 4ft (up to 1M)
Number of Ports
3
Power Consumption (Watts)
0.77 W
BTUs
2.6 BTU/Hr
Connector group
USB-C
SD
Material
Aluminum
SD Card Specification
  • SD
  • Micro SD
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB C (male)
SD (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.