Download document () of 20
We make what matters work*

U457-1M2-NVME-L

USB-C to M.2 NVMe and SATA SSD (M-Key) Gaming Enclosure Adapter - USB 3.2 Gen 2 (10 Gbps), LEDs

  • Plug-and-play operation with no software required for easy installation
  • UASP compatible for up to 70% faster read and 40% faster write performance
  • Accepts M.2 NVMe or SSD hard drive sizes of 2230, 2242, 2260 and 2280
  • 1-year limited warranty (Worldwide)
  • Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Vibrant LEDs enhance your computer gaming installation with colorful atmosphere

High-Speed Data Access and Transfers
This selection of enclosures, adapters and docking stations gives you the tools to manage, protect and expand your storage with ease, keeping your network agile, efficient and ready for the future. USB 3.2 Gen 1 data speeds up to 5 Gbps ensure quick access to large files, backups and system images. Whether cloning drives or connecting SSDs, you get the speed and efficiency needed for today’s demanding workloads.

Benefits That Power Your Network
By standardizing on Eaton’s Tripp Lite storage connectivity solutions, organizations gain:

  • Faster workflows with high-speed interfaces.
  • Cross-platform compatibility with Windows, macOS and Linux.
  • Extended hardware life by repurposing existing drives as external storage.
  • Improved flexibility for backups, migrations and data recovery.

Ideal for IT, Business and Creative Applications
These enclosures and docking stations are ideal for IT administrators, creative professionals and business users alike. IT teams can use them for rapid drive cloning, system imaging and secure data wipes. Creative professionals benefit from fast external SSD access for video editing and large media projects. Businesses can streamline backups and expand storage capacity without costly infrastructure upgrades.

Reliable, Portable and Easy to Use
All models are designed with plug-and-play simplicity, requiring no drivers or complicated setup. Compact and portable, they’re equally at home in a data center, office or mobile workstation.

General specifications

Product Name
Eaton Tripp Lite series gaming enclosure
Catalog Number
U457-1M2-NVME-L
UPC
037332274847
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
1 year limited
Compliances
RoHS3
WEEE Directive
REACH
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
U457-1M2-NVME-L
Product Type
Gaming enclosure

Product specifications

Type
USB-C Hard Drive Enclosure
Relative Humidity
10 to 80% RH
Color
Black
Material
Aluminum
Connector Plating
Nickel
Connector type
Storage
Product Features
Bus Powered
UASP Support
LED Lights
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Package contents
Owner's manual
USB 3.2 Gen 2 Type-C cable (M/M), 1.5 ft. (0.5 m)
Heat-dissipating silicone pad
Mini screwdriver
Mounting hardware
U457-1M2-NVME-L USB-C to M.2 NVMe and SATA SSD Gaming Enclosure Adapter
Silica gel plug
Packaging Type
Box
SideA Connector1
USB C (FEMALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 158°F (10° to 70°C)
Operating Temperature Range
50° to 158°F (10° to 70°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Host Connector
USB C (FEMALE)
Technology
Thunderbolt
USB 3.x
Features
Flex Center
Drives Supported
M-Key or B+M Key NVMe or SATA SSD Sizes: 2230, 2242, 2260, 2280
LED Indicators
Power/Data = Blue (x1); Decorative LED Panel = RGB Alternating
Number of Ports
1
Data Transfer Rate
10 Gbps
Connector group
SATA
Connector
22-pin SATA+ power (female)

Export product specification