Download document () of 20
We make what matters work*
To be discontinued

U457-1M2-SATAG2

USB 3.1 Gen 2 (10 Gbps) USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter with UASP Support, Thunderbolt™ 3 Compatible

High-Speed Data Access and Transfers
This selection of enclosures, adapters and docking stations gives you the tools to manage, protect and expand your storage with ease, keeping your network agile, efficient and ready for the future. USB 3.2 Gen 1 data speeds up to 5 Gbps ensure quick access to large files, backups and system images. Whether cloning drives or connecting SSDs, you get the speed and efficiency needed for today’s demanding workloads.

Benefits That Power Your Network
By standardizing on Eaton’s Tripp Lite storage connectivity solutions, organizations gain:

  • Faster workflows with high-speed interfaces.
  • Cross-platform compatibility with Windows, macOS and Linux.
  • Extended hardware life by repurposing existing drives as external storage.
  • Improved flexibility for backups, migrations and data recovery.

Ideal for IT, Business and Creative Applications
These enclosures and docking stations are ideal for IT administrators, creative professionals and business users alike. IT teams can use them for rapid drive cloning, system imaging and secure data wipes. Creative professionals benefit from fast external SSD access for video editing and large media projects. Businesses can streamline backups and expand storage capacity without costly infrastructure upgrades.

Reliable, Portable and Easy to Use
All models are designed with plug-and-play simplicity, requiring no drivers or complicated setup. Compact and portable, they’re equally at home in a data center, office or mobile workstation.

General specifications

Product Name
Eaton Tripp Lite series enclosure adapter
Catalog Number
U457-1M2-SATAG2
UPC
037332201256
Product Length/Depth
1.614 in
Product Height
0.378 in
Product Width
4.331 in
Product Weight
0.12 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
U457-1M2-SATAG2
Product Type
Enclosure adapter

Product specifications

Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.