Download document () of 20
We make what matters work*

U457-2M2-SATAG2

USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter - USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3, UASP, RAID

  • Supports 2.5 in. SATA III (6 Gbps), II (3 Gbps) and I (1.5 Gbps) drives up to 2 TB
  • Works up to 70% faster when connected to UASP host controller
  • Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Connects dual 2230, 2242, 2260 and 2280 M.2 SATA SSD drives to your computer
  • Vented aluminum housing keeps drive cool to prevent data corruption

High-Speed Data Access and Transfers
This selection of enclosures, adapters and docking stations gives you the tools to manage, protect and expand your storage with ease, keeping your network agile, efficient and ready for the future. USB 3.2 Gen 1 data speeds up to 5 Gbps ensure quick access to large files, backups and system images. Whether cloning drives or connecting SSDs, you get the speed and efficiency needed for today’s demanding workloads.

Benefits That Power Your Network
By standardizing on Eaton’s Tripp Lite storage connectivity solutions, organizations gain:

  • Faster workflows with high-speed interfaces.
  • Cross-platform compatibility with Windows, macOS and Linux.
  • Extended hardware life by repurposing existing drives as external storage.
  • Improved flexibility for backups, migrations and data recovery.

Ideal for IT, Business and Creative Applications
These enclosures and docking stations are ideal for IT administrators, creative professionals and business users alike. IT teams can use them for rapid drive cloning, system imaging and secure data wipes. Creative professionals benefit from fast external SSD access for video editing and large media projects. Businesses can streamline backups and expand storage capacity without costly infrastructure upgrades.

Reliable, Portable and Easy to Use
All models are designed with plug-and-play simplicity, requiring no drivers or complicated setup. Compact and portable, they’re equally at home in a data center, office or mobile workstation.

General specifications

Product Name
Eaton Tripp Lite series enclosure adapter
Catalog Number
U457-2M2-SATAG2
UPC
037332237224
Product Length/Depth
4.92 in
Product Height
0.79 in
Product Width
3.09 in
Product Weight
0.6393 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
U457-2M2-SATAG2
Product Type
Enclosure adapter

Product specifications

Application
  • Create a portable solution for on-the-go file backups and data storage
  • Retrieve data from old M.2 SATA drives
  • Utilize UASP and RAID for high-speed read/write and data redundancy
Relative Humidity
10 ~ 80% RH
Color
Black
Material
Aluminum, Plastic
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Product Features
Bus Powered
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
Package contents
(4) Drive mount screws
U457-2M2-SATAG2 USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter
USB 3.1 Gen 2 Type-C cable (M/M), 2 ft.
(4) Enclosure screws
Screwdriver
Rubber feet
Owner’s manual
Packaging Type
Box
SideA Connector1
USB C (MALE)
SideB Connector1
M.2 NGFF SATA (B-Key)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Dc Barrel Plug
OD: 3.5 x 1.3 x 8 mm, positive pin, negative sleeve
Technology
SATA / eSATA
Features
Flex Center
AC Power Adapter Input Specs (V / Hz / A)
100-240 / 50/60 Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
LED Indicators
LED 1 = HDD 1 Data (Data Transmitting = Blue, Error Transmitting Data = Red); LED 2 = HDD 2 Data (Data Transmitting = Blue, Error Transmitting Data = Red)
Voltage Compatibility (VAC)
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 125 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Connector group
USB-C
Connector
USB C (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.