Download document () of 20
We make what matters work*

U521-000-F-RA

USB4 Right Angle Adapter, Male/Female, 40 Gbps Data, 8K/60 Hz or 4K/144 Hz Video, 240W PD 3.1 Charging, Thunderbolt 4 Compatible

  • Supports USB4 up to 40 Gbps and Thunderbolt 4 for connecting data-intensive devices
  • Connects smartphones, media servers and other USB devices to your computer
  • Plug-and-play operation with no software required for easy, immediate installation
  • Low-profile right-angle design helps reduce wear and tear on USB cables
  • Supports 8K 60 Hz or 4K 120 Hz with DisplayPort 1.4 Alt Mode video passthrough
  • 3-year limited warranty (Worldwide)
  • Supports 8K 60 Hz or 4K 144 Hz with DisplayPort 1.4 Alt Mode video passthrough

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U521-000-F-RA
UPC
037332293435
Product Length/Depth
1.1 in
Product Height
0.31 in
Product Width
0.63 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
EN 55024
EN 55032
UL Listed
Global Catalog
U521-000-F-RA
Product Type
USB adapter

Product specifications

Type
USB-C Adapter
Amperage Rating
5A
Device Compatibility
Amazon Kindle
Chromebook
Computer
Laptop
Monitor/HDTV
Phone
Tablet
Video Game System
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Color
Silver
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
5A
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
3D Video Supported
Bus Powered
Extended Mode
HDR Support
Mirror Mode
DisplayPort Alt Mode
DSC Support
USB Specification
USB4 (up to 40 Gbps)
Connector Style
Angled
Charging Port Type
USB C (FEMALE)
Contact Plating
Nickel
Chroma Sub Sampling
4:2:0
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-C - Thunderbolt 4 (40 Gbps)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Displayport Specification
1.4
Host Connector
USB C (MALE)
Charging AMPS per port
5 A
Technology
USB4
Data Transfer Rate
40 Gbps
Video Ports Details
  • DisplayPort 1.2
  • DisplayPort 1.4
Number of Charging Ports
1
Maximum Input Watts
240 W
Number of Monitors Supported
1
Number of Ports
1
Total Number of Ports
1
Data Ports Details
USB-C - USB4 (40 Gbps)
Connector group
USB-C
Material
TPE + ALUMINUM
Max Supported Color Depth
30-bit Deep Color
Max Supported Video Resolution
8K 60HZ
Power Provided to Connected Device(s)
240W (48V/5A)
Total Charging Amps
5
Total Charging Watts
240 W
Bandwidth
40 Gbps
Connector
USB C (male)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
7680 x 4320 (8K)
Video Input
USB C (MALE)
Video Output
USB C (FEMALE)
Video Ports
USB C (FEMALE)
USB Power Delivery (PD) Charging Specification
3.1

Export product specification