Knowledge Search
Download document () of 20

UBM350SS

Eaton Crouse-Hinds series UBM conduit U-bolt, Rigid/IMC, 316 stainless steel, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series UBM conduit U-bolt
Catalog Number
UBM350SS
UPC
662277029438
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3-1/2"
Material
316 stainless steel

Export product specification