Download document () of 20
We make what matters work*

UL17CB-15

Tripp Lite Waber Industrial Power Strip, 9-Outlet, 15 ft. (4.57 m) Cord - Accommodates 1 Transformer

  • 15-ft. (4.57 m) cord
  • 9th outlet on end panel
  • Lifetime limited warranty (Worldwide)
  • 12.5" length
  • All metal housing
  • 9 outlets

Your Perfect Power Distribution Solution
This power strip is ideal for appliances, power tools, lighting, home theater components, computers and other electrical equipment in residential, industrial and commercial settings that require power to many devices simultaneously. The durable housing spaces the 9 outlets far enough apart to allow room for most power adapters and transformers.

Premium Safety Features
A built-in circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the power strip when it detects that the equipment load is drawing too much power.

Flexible Mounting Options
With vertical or horizontal installation and plenty of outlets, this power strip is ideal for home office, point-of-sale and retail display applications, as it provides reliable, consistent power service for multiple devices. Includes flanges allow convenient mounting on a wall or other flat surface.

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
UL17CB-15
UPC
037332103512
Product Length/Depth
6 in
Product Height
14 in
Product Width
2.4 in
Product Weight
2.4 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
UL17CB-15
Product Type
Power strip

Product specifications

Circuit breaker
15
Device Compatibility
  • Chromebook
  • Computer
  • Laptop
  • Monitor/HDTV
  • Phone
  • Projector
  • Tablet
  • Video Game System
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
Overload Protection
15A circuit breaker
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17mm
Transformer Accommodation
Transformer Accommodation
Input Cord Gauge (AWG)
14 AWG
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
Black
Housing Color
Gray
Blue
Blue Gray
Outlet Orientation
Single row of 8 plus 1 end-mounted outlet
Outlet Spacing
  • 1.07 in.
  • 1-8 spaced 1.625 in.
Outlets Measurement (Center to Center)
1.07 in.
Mounting Details
Includes flanges
Color
Gray
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual
UL17CB-15 Power Strip
Warranty information
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Industrial/Commercial
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Industrial Grade
Built-In Circuit Breaker
Mounting Holes or Slots
Charging Form Factor
Strip
Plug Color
White
Blue
Total Outlets
9

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton