Download document () of 20
We make what matters work*

UPB-05K0-1C

USB-C Mobile Power Bank - 5000mAh, 20W PD Charging, Lithium-Ion, White

Portable Lithium-Ion Battery Charges Your Mobile Devices
Small and lightweight, this high-capacity power bank dishes out 5000mAh mAh of battery capacity for charging mobile devices, including smartphones, tablets, e-readers and handheld gaming devices. Lithium-ion lasts longer than lead-acid batteries, charges faster and saves you money in the end. Status LEDs let you know how much battery capacity is left.

Plugs Into an AC Outlet to Charge Itself and Your Mobile Devices at the Same Time
You can take this portable power bank with you to charge your devices at work, on the train, at a convention or at the airport. When it’s time to charge its own internal battery, you can connect the power bank to an AC outlet.

Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The power bank provides short circuit, over-voltage, over-current, over-charge and over-discharge protection.

Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable battery charger fits comfortably in your purse, pocket or backpack to keep your  smartphone, tablet or other handheld device operating when you need it.

General specifications

Product Name
Eaton Tripp Lite series power bank
Catalog Number
UPB-05K0-1C
UPC
037332290588
Product Length/Depth
3.19 in
Product Height
1.38 in
Product Width
1.1 in
Product Weight
0.23 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
WEEE Directive
Certifications
CSA Std. C22.2
EN 55032
CISPR 35/EN 55035
ICES
UL 62368-1
Global Catalog
UPB-05K0-1C
Product Type
Power bank

Product specifications

Type
Power Bank
Charging Ports Details
  • Pocket-sized power bank connects directly to the USB-C port on smartphones, tablets, handheld game consoles, e-readers and other devices that can be charged with up to 20W PD charging.
  • USB-C male connector plugs directly into the device's USB-C port
  • USB-C port can charge the power bank from a USB power source or be used as a charging port when paired with a USB-C device cable.
  • Type-C1: 5VDC 3A, 9VDC 2A, 12VDC 1.5A
  • Type-C2: 5VDC 2A, 9VDC 2A
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
20
Cable Length
3.28 ft
Capacity (Ah)
5000
Total Number of Ports
1
Number of Ports
1
Battery Capacity
5000mAh
Output Capacity
20 W
Overload Protection
Yes
Input Plug Type Details
USB-C to USB-C charging cable, or user-supplied USB-A to USB-C cable that supports 20W charging
Charging Method Detail
5,000 mAh
Continuous Output Capacity
20 W
LED Indicators
(x4) LEDs indicate charging status. Press the button to display the current battery light (white). When the charge/discharge is fast charging, the green light will illuminate. Over temperature, over voltage, over current, and short circuit protection: Power light flashes 5 times before shutting off.
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 80% RH
Storage Humidity Range
10% to 90% RH
Color
Black
White
Input Plug Type
USB-C (Female)
Material
ABS
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
1.5A
2A
3A
Charging Method
USB
Wireless
Connector type
USB/Thunderbolt/Lightning
Input Nominal Voltage
5 VDC
9 VDC
Product Features
Overcurrent Protection
Overvoltage Protection
Overcharge Protection
Wireless Charging
Cable Jacket Material
PVC
Product Highlights
Plugs directly into your phone, tablet or handheld gaming console with no cable needed
Portable charging for road trips, blackouts and anywhere else outlets are unavailable
5000mAh battery capacity charges compatible devices without draining the power bank
Adjustable kickstand allows scrolling, texting or watching video while charging
Compact design fits into a pocket, purse or laptop bag for charging away from home
Charging Form Factor
Portable
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
USB C (MALE)
Compatible Devices
Portable Speaker
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Technology
Lightning
USB
Connector group
USB-C
Connector
USB C (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.