Download document () of 20
We make what matters work*
To be discontinued

UPB-12K0-2U

Portable Charger - 2x USB-A, 12,000mAh Power Bank, Lithium-Ion, LED Flashlight, Black

Portable Lithium-Ion Battery Charges Your Mobile Devices
Small and lightweight, this high-capacity power bank dishes out 12000mAh mAh of battery capacity for charging mobile devices, including smartphones, tablets, e-readers and handheld gaming devices. Lithium-ion lasts longer than lead-acid batteries, charges faster and saves you money in the end. Status LEDs let you know how much battery capacity is left.

Plugs Into an AC Outlet to Charge Itself and Your Mobile Devices at the Same Time
You can take this portable power bank with you to charge your devices at work, on the train, at a convention or at the airport. When it’s time to charge its own internal battery, you can connect the power bank to an AC outlet.

Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The power bank provides short circuit, over-voltage, over-current, over-charge and over-discharge protection.

Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable battery charger fits comfortably in your purse, pocket or backpack to keep your  smartphone, tablet or other handheld device operating when you need it.

General specifications

Product Name
Eaton Tripp Lite series power bank
Catalog Number
UPB-12K0-2U
UPC
037332189394
Product Length/Depth
5.551 in
Product Height
0.906 in
Product Width
3.189 in
Product Weight
0.7 lb
Global Catalog
UPB-12K0-2U
Product Type
Power bank

Product specifications

Type
Portable Charger
Charging Ports Details
USB-A: 5V/1A or 5V/2A
Number of Charging Ports
2
Total Charging Amps
2A
Total Charging Watts
10
Total Number of Ports
2
Battery Capacity
12000mAh
Output Capacity
10 W
Input Plug Type Details
USB-A to USB Micro B cable provided
Charging Method Detail
12,000 mAh
Continuous Output Capacity
10 W
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Color
Black
Input Plug Type
USB MICRO-B (Female)
Charging Method
USB
Connector type
USB/Thunderbolt/Lightning
Input Nominal Voltage
5 VDC
Product Features
USB Charging
Overcurrent Protection
Overvoltage Protection
Product Highlights
Charges devices at maximum output up to 4 hr.
Includes USB Micro-B charging cable
Fits comfortably in your purse, backpack or laptop bag
Dual USB ports provide up to 5V, 1A and 5V, 2A of power
LEDs indicate remaining battery capacity
Charging Form Factor
Portable
Charging Port Type
USB A (FEMALE)
SideA Connector1
USB A (FEMALE)
Compatible Devices
Tablet
Smartphone
SideB Connector1
MICRO-USB B (FEMALE)
Connector group
Micro USB
USB-A
Connector
USB A (female)
Micro USB-B (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.