Download document () of 20
We make what matters work*

UR020-006-RA

Universal Reversible USB 2.0 Cable (Right/Left-Angle Reversible A to Reversible A M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR020-006-RA
UPC
037332179425
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.12 lb
Compliances
RoHS
Global Catalog
UR020-006-RA
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Angled
Package contents
6-ft. (1.83 m), USB 2.0, Right / Left Angle Male-to-Straight Male Universal / Reversible Cable
Product Highlights
Universal, Reversible connector allows plugging in any direction
Lifetime limited warranty (Worldwide)
6-ft. (1.83 m), USB 2.0, Right / Left Angle Male-to- Straight Male
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
REVERSIBLE USB A (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
REVERSIBLE USB A (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A reversible (male)

Export product specification