Download document () of 20
We make what matters work*

UR022-003-RA

Universal Reversible USB 2.0 Cable (Right / Left-Angle Reversible A to B M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR022-003-RA
UPC
037332179463
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
UR022-003-RA
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Angled
Package contents
Universal Reversible USB 2.0 Right / Left Angle A-Male to B-Male Device Cable - 3-ft. (0.91 m)
Product Highlights
Lifetime limited warranty (Worldwide)
3-ft. (0.91 m), USB 2.0, Right / Left Angle A to B Peripheral device cable
Universal, Reversible "A" connector allows plugging in any direction
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
USB-B
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A reversible (male)
USB B (male)

Export product specification