Universal Reversible USB 2.0 Adapter (Reversible A to Right-Angle A M/F)
| Product Name |
Eaton Tripp Lite series USB adapter
|
| Catalog Number |
UR024-000-RA
|
| UPC |
037332182913
|
| Product Length/Depth |
7 in
|
| Product Height |
0.05 in
|
| Product Width |
4.5 in
|
| Product Weight |
0.001 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
UR024-000-RA
|
| Product Type |
USB adapter
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Package contents |
Universal Reversible USB 2.0 A-Male to Right-Angle A-Female Adapter
|
| SideA Connector1 |
REVERSIBLE USB A (MALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
Up to 4ft (up to 1M)
|
| Connector group |
USB-A
|
| Connector |
USB A (female)
USB A reversible (male) |