Download document () of 20
We make what matters work*

UR024-000-UP

Universal Reversible USB 2.0 Adapter (Reversible A to Up Angle A M/F)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR024-000-UP
UPC
037332182920
Product Length/Depth
0.5 in
Product Height
6 in
Product Width
4.5 in
Product Weight
0.01 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
UR024-000-UP
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Angled
Package contents
Universal Reversible USB 2.0 A-Male to Up-Angle A-Female Adapter
Product Highlights
Universal / Reversible A-Male plugs in any direction
Up-Angle A connector ideal in situations where space is at a premium
Lifetime limited warranty (Worldwide)
Turns a standard USB cable into a Universal Cable
USB2.0 Rated
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
Connector
USB A reversible (male)
USB A (female)

Export product specification