Download document () of 20
We make what matters work*

UR024-006

Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR024-006
UPC
037332179593
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
RoHS
Global Catalog
UR024-006
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
Universal Reversible USB 2.0 A-Male to A-Female Extension Cable - 6-ft. (1.83 m)
Product Highlights
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/24 AWG data lines
Extend distances of USB 2.0 cables with this extension cable
Lifetime limited warranty (Worldwide)
Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications
Gold plated contacts provide superior conductivity
Universal / Reversible A-Male plugs in any direction
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB A reversible (male)
USB A (female)

Export product specification