Download document () of 20
We make what matters work*

UR024-010

Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), Black, 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR024-010
UPC
037332179609
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.24 lb
Compliances
RoHS
Global Catalog
UR024-010
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
UR024-010 Universal USB-A Extension Cable (M/F), Black, 10-ft. (3.05 m)
Product Highlights
Lifetime limited warranty (Worldwide)
Corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss
Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
Reversible male plug connects in either direction for immediate no-fuss use
Integral strain relief helps cable move freely without stress or cracking
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
9 - 14ft (2 - 4M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB A reversible (male)
USB A (female)

Export product specification