Download document () of 20
We make what matters work*

UR024-06N

Universal Reversible USB 2.0 Extension Cable (Reversible A to A), 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR024-06N
UPC
037332182050
Product Length/Depth
6 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.06 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
UR024-06N
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Package contents
Universal Reversible USB 2.0 A-Male to A-Female Extension Cable - 6 in.
Product Highlights
Extend distances of USB 2.0 cables with this extension cable
Gold plated contacts provide superior conductivity
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/24 AWG data lines
Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications
Lifetime limited warranty (Worldwide)
Universal / Reversible A-Male plugs in any direction
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A (female)
USB A reversible (male)

Export product specification