Download document () of 20
We make what matters work*

UR024-18N-RA

Universal Reversible USB 2.0 Extension Cable (Reversible Right/Left-Angle A to A M/F), 18-in. (45.72 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR024-18N-RA
UPC
037332180278
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
UR024-18N-RA
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Angled
Package contents
Universal Reversible USB 2.0 Right / Left Angle A-Male to A-Female Extension Cable - 18-inch
Product Highlights
Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications
Extend distances of USB 2.0 cables with this extension cable
Universal / Reversible A-Male plugs in any direction
Gold plated contacts provide superior conductivity
Lifetime limited warranty (Worldwide)
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/24 AWG data lines
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
USB-A
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A reversible (male)
USB A (female)

Export product specification