Download document () of 20
We make what matters work*

UR030-006-LAB

Universal Reversible USB 2.0 Cable (Reversible A to Left-Angle 5Pin Mini B M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR030-006-LAB
UPC
037332182289
Product Length/Depth
10 in
Product Height
0.1 in
Product Width
7 in
Product Weight
0.1 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
UR030-006-LAB
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Angled
Package contents
6-ft. USB2.0 Universal / Reversible A to Left-Angle Mini-B Device Cable (A Male to 5Pin Mini-B Male)
Product Highlights
Meets or Exceeds USB 2.0 Specifications
Left-Angle Mini B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
Universal / Reversible A connector eliminates guess-work as to connector orientation
Lifetime limited warranty (Worldwide)
Connects to Cameras, PDA's, etc with Mini-B 5-Pin connectors
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB MINI-B 5-PIN (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB MINI-B 5-PIN (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Connector group
Mini USB-B
USB
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB A reversible (male)
USB Mini-B 5-pin (male)

Export product specification