Download document () of 20
We make what matters work*

UR038-001

Reversible USB-A to USB-C Cable, USB 2.0, White Silicone Jacket, 1-ft (0.3 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR038-001
UPC
037332304308
Product Length/Depth
0.25 in
Product Height
8 in
Product Width
6 in
Product Weight
0.04 lb
Warranty
Limited lifetime
Compliances
CE Marked
REACH
RoHS
UKCA
Global Catalog
UR038-001
Product Type
Cable

Product specifications

Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
FT2
Cable Jacket Color
White
Connector Color
White
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
Silicone
Connector Style
Straight
Product Highlights
Reversible plugs on both ends connect in either direction for immediate no-fuss use
USB 2.0 cable supports data transfer rates up to 480 Mbps
Flexible silicone cable jacket bends easily for connecting around corners
Lifetime limited warranty (Worldwide)
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Technology
USB 2.0 (High Speed)
Cable Length
1 Foot
Maximum Input Watts
10 W
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Passive
Connector group
USB-C
USB-A
Wire Gauge (AWG)
28/20
Connector
USB C (male)
USB A (male)

Export product specification