Download document () of 20
We make what matters work*
To be discontinued

UR050-001

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR050-001
UPC
037332182319
Product Length/Depth
6 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.05 lb
Global Catalog
UR050-001
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Connector Style
Straight
Product Highlights
Next Generation USB Digital Device Connector
Provides both Data and Power transfers
USB 2.0 480Mbps Transfer rates
Universal / Reversible "A" Male to Micro-B Male
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Technology

USB 2.0 (High Speed)
Cable Type
Passive
Connector group
Micro USB
USB-A
Connector
Micro USB-B (male)
USB A reversible (male)

Export product specification