Download document () of 20
We make what matters work*

UR050-003-RA

Universal Reversible USB 2.0 Cable (Reversible Right / Left-Angle A to Micro-B M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR050-003-RA
UPC
037332179586
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
RoHS
Global Catalog
UR050-003-RA
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector type
USB/Thunderbolt/Lightning
Product Features
Angled Connector
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Angled
Package contents
3-ft. (0.91 m) USB2.0 Right / Left Angle Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male)
Product Highlights
USB 2.0 480Mbps Transfer rates
Next Generation USB Digital Device Connector
Lifetime limited warranty (Worldwide)
Provides both Data and Power transfers
Right / Left Angle, Universal / Reversible "A" Male to Micro-B Male
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector group
Micro USB
USB-A
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB A reversible (male)
Micro USB-B (male)

Export product specification