Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
UR050-010
|
| UPC |
037332179579
|
| Product Length/Depth |
7 in
|
| Product Height |
0.25 in
|
| Product Width |
6 in
|
| Product Weight |
0.05 lb
|
| Global Catalog |
UR050-010
|
| Product Type |
Cable
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Color |
Black
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Connector Style |
Straight
|
| Product Highlights |
USB 2.0 480Mbps Transfer rates
Provides both Data and Power transfers Next Generation USB Digital Device Connector Universal / Reversible "A" Male to Micro-B Male |
| SideA Connector1 |
REVERSIBLE USB A (MALE)
|
| SideB Connector1 |
MICRO-USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Type |
Passive
|
| Connector group |
USB-A
Micro USB |
| Connector |
USB A reversible (male)
Micro USB-B (male) |