Download document () of 20
We make what matters work*

UT750UL

PowerVerter 120V 750W Utility/Work Truck 12VDC Inverter/Charger, 2-NEMA 5-15R GFCI

  • Built-in Isobar® premium AC surge protection and Auto Transfer
  • Meets OSHA requirements
  • 30 month limited warranty (U.S., Canada, Mexico, and Puerto Rico -- warranties may vary by country)
  • Switching option for battery backup / UPS operation
  • 12V DC or 120VAC input; 120VAC output; 2 GFCI protected outlets
  • 3 stage, 45A / 11A selectable wet / gel / AGM cell battery charger
  • 750 watts continuous, 1125 watts OverPower and 1500 watts
  • DoubleBoost inverter output

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
UT750UL
UPC
037332124401
Product Length/Depth
10.7 in
Product Height
12.6 in
Product Width
10.7 in
Product Weight
17.4 lb
Compliances
RoHS
Certifications
CSA certified
UL Listed
Global Catalog
UT750UL
Product Type
Power inverter and charger

Product specifications

Outlets
2 NEMA 5-15R GFCI protected outlets
Battery Charge
11A / 45A (selectable)
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel or AGM type Batteries.
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter / charger switches to battery mode as line voltages increases to 145V (user adjustable to 145 - see manual)
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical -compatible with many computers, servers and networking equipment-verify transfer time compatibility loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter / charger switches to battery mode as line voltage drops to 75V (user adjustable to 85,95,105 - see manual)
AC Suppression Joule Rating
450
Continuous Output Capacity (Watts)
750
Cooling Method
Multi-speed fan
Cord Length Details
DC INPUT: User supplies cabling. 6 gauge or larger (see manual) AC INPUT: attached 6ft. AC line cord with plug.
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface. (see manual for additional mounting information)
Front Panel LEDs
Set of (6) LEDs offer continuous status information on load percentage ( 6 levels reported) and battery charge level (7 levels reported) See manual for sequences
Input Connection Type
DC INPUT: Set of two DC bolt-down terminals. AC INPUT: NEMA 5-15R input plug
LED Indicators
Set of (6) LEDs offer continuous status information on load percentage ( 6 levels reported) and battery charge level (7 levels reported) See manual for sequences
Load Sensing
Load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level.
Amperage Rating per watt
DC INPUT: Full continuous load of 73A at 12 VDC. AC INPUT 29 amps at 120 VAC with full inverter and charger load (9.3A max charger only / combined input load to support charger and AC output is automatically controllable to 66% - 33% - 0% based on AC)
Outlet Details
2 NEMA 5-15R GFCI protected outlets
Output Capacity (Watts)
750
Output Frequency Regulation
60 Hz (+/- 0.3Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line Source. Inverter Power (AC) Maintains PWM sine wave output voltage of 120 VAC (+/- 5%)
Overload Protection
Includes 10A input breaker dedicated to the charging system and 12A output breaker for AC output loads.
Peak Output Capacity (Watts)
1500
Power Cord Jacket Type
SJT
Receptacle Color
White
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 73A for the required Duration (when used at full continuous capacity- DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120VAC recommended.
Relative Humidity
0-95% non-condensing
Switches
3 position on / off remote switch enables simple on / off power control plus "auto/ remote"
Voltage Compatibility (VDC)
12
Total Outlets
2
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
UT750UL Inverter/Charger
APSRM4 Remote
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
Product Features
Expandable Runtime
DC INPUT: Set of two DC bolt-down terminals. AC INPUT: NEMA 5-15R input plug
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Need product support?

Support from Eaton