Download document () of 20

UTA-WH-VNS

Eaton Wheelock UTA telephone alert with strobe, no lettering, four selectable sound patterns: horn, bell, vibrating, chime, single chime

General specifications

Product Name
Eaton Wheelock UTA telephone alert
Catalog Number
UTA-WH-VNS
UPC
786697263354
Product Length/Depth
4.2 in
Product Height
5.46 in
Product Width
4.25 in
Product Weight
0.906 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSA
UL standard 1950
DOC
IC
Sound patterns
Horn
Bell
Single chime
Vibrating chime
Sound level (dBA)
Horn-109dB/Bell-104dB/Vibrating chime-94dB/Single chime-94dB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.