Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture
Catalog Number
VP42570
Product Length/Depth
49.81 IN
Product Height
5.4 IN
Product Width
7 IN
Product Weight
16 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
3R

Product specifications

Lamp Type
Fluorescent
Lamp Length
4 ft
Light Type
T5HO mini bi-pin
Number Of Lamps
2-lamp
Material
Fiberglass-reinforced polyester
Wattage
54W
Entry Size
1/2"
Entry Type
(2) NPT hubs
Lens Material
Acrylic
Style
Through feed
Voltage Rating
120-277 Vac
Frequency Rating
50/60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454