Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture
Catalog Number
VPH42570
UPC
662276874541
Product Length/Depth
49.81 IN
Product Height
5.4 IN
Product Width
7 IN
Product Weight
16 LB

Product specifications

Number of lamps
2-lamp
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
Wattage
54W
Lamp type
Fluorescent
Material
Fiberglass-reinforced polyester
Standards type
NEC/CEC
Lamp length
4 ft
Entry size
1/2"
NEMA Rating
3R
Light type
T5HO mini bi-pin
Frequency rating
50/60 Hz
Area classification
Hazardous/Classified Locations
Entry type
(2) NPT hubs
Lens material
Acrylic
Style
Through feed
Voltage rating
120-277 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454