Select your location

Pauluhn VersaPro Hazardous Area Linear Fluorescent Light Fixtures
VPH84571
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture
Catalog Number
VPH84571
Product Length/Depth
97.81 IN
Product Height
5.4 IN
Product Width
7 IN
Product Weight
32 LB

Product specifications

Number Of Lamps
4-lamp
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
Wattage
54W
Lamp Type
Fluorescent
Material
Fiberglass-reinforced polyester
Standards Type
NEC/CEC
Lamp Length
8 ft
Entry Size
3/4"
NEMA Rating
3R
Light Type
T5HO mini bi-pin
Frequency Rating
50/60 Hz
Area Classification
Hazardous/Classified Locations
Entry Type
(2) NPT hubs
Lens Material
Acrylic
Style
Through feed
Voltage Rating
120-277 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454