Download document () of 20
We make what matters work*

WEBCARD-M3

WEBCARD-M3 Network Management Card for Select UPS Systems and PDUs

General specifications

Product Name
Eaton Tripp Lite series network card
Catalog Number
WEBCARD-M3
UPC
037332288554
Product Length/Depth
131 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.12 kg
Warranty
2 year limited
Compliances
CE Marked
RoHS
Global Catalog
WEBCARD-M3
Product Type
Network card

Product specifications

Product Highlights
Reboots unresponsive equipment remotely without requiring a costly site visit
Allows easy integration with native systems and automated M2M interactions
Sends automated alerts and proactively assesses status of connected equipment
Turns a compatible UPS system or PDU into a managed device on your network
2-year limited warranty (Worldwide)
Compatible with Eaton Brightlayer Data Centers software suite
SideA Connector1
RJ45 (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideA Connector3
USB A (FEMALE)
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Operating Humidity Range
90% RH max. without condensation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.