Download document () of 20
We make what matters work*

WFLN72XX-6009UC

Eaton 2 YR UPS onsite 7x24 Next Day Response for 5P, 5PX, 9SX, 9PX, FERRUPS, Ferrups FX 2510VA to 6009VA

List price $1,278

General specifications

Product Name
Eaton UPS onsite service
Catalog Number
WFLN72XX-6009UC
UPC
786689353810
Compliances
Not Applicable
Certifications
Not Applicable
Product Type
UPS onsite service

Product specifications

Service type
UPS on-site
Service response time
Next day
Service coverage
2 years
Unit serviced
UPS
Volt ampere rating range
2509 - 6000 VA
Family compatibility
5P
5PX
9SX
9PX
FERRUPS

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.