Eaton While-In-Use Extra Duty Cover Low Prof Gray Horz
Product Name |
Eaton While-in-Use cover
|
Catalog Number |
WIUX-1LPHGY
|
UPC |
032664006432
|
Product Length/Depth |
2.2 in
|
Product Height |
4.33 in
|
Product Width |
5.83 in
|
Product Weight |
0.01 lb
|
Compliances |
NEMA Compliant
|
Special features |
1.562 in deep, Extra Duty
|
Type |
While-in-use weather protective cover
|
Cutout |
Multiple Configurations
|
Orientation |
Horizontal
|
Wallplate size |
Standard
|
Color |
Gray
|
Environmental conditions |
Wet
|
Mounting method |
Surface
|
Number of gangs |
1
|
Material |
Polycarbonate
|