Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series WJB junction box
Catalog Number
WJB121208
UPC
782274160641
Product Length/Depth
12 IN
Product Height
12 IN
Product Width
8 IN
Product Weight
1 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
NEMA Rating
3
4
5

Product specifications

Wall thickness
5/16"
Conduit opening size - max
6
Cover type
Flanged
Mounting method
Surface
Material
Iron alloy
Finish
Hot dip galvanized
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454