Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series 8 vacuum interrupter
Catalog Number
WL41156
UPC
786689040383
Product Length/Depth
18 IN
Product Height
17 IN
Product Width
12 IN
Product Weight
43 LB

Product specifications

Interrupt Rating
31.5 kAIC
Class
IEC/IEEE/GB/DL
Voltage Rating
12/15/17.5 kV
Application
VCB
Amperage Rating
2500A
How to buy from Eaton
Questions before you buy

If you have questions related to the Series-8 Vacuum Interrupters, please contact Eaton.