Knowledge Search
Download document () of 20
We make what matters work*

WMZTAUX

Eaton auxiliary contact WMZT DIN Rail Miniature Circuit Breaker Accessory AC13 250V; AC15 250V; DC12 110V-220V, AC13 3A; AC15 2A; DC12 0.5-.25A, Lift terminals, Finger and hand touch safe, IP40 enclosure, 45 mm frame, 0.5-2.5 mm2 wire

General specifications

Product Name
Eaton auxiliary contact
Catalog Number
WMZTAUX
UPC
786685260006
Product Length/Depth
0.35 in
Product Height
3.78 in
Product Width
2.34 in
Product Weight
0.048 lb
Warranty
1 year
Certifications
IEC 62019
EN 62019
IEC 60947-5-1
EN 60947-5-1
Catalog Notes
Tripping signal contact transmits message of electric tripping, not mechanical switch-off, Test key for contact function “electrical tripping”, WMZTAUX: will allow for > 480Y/277 Vac rating
Product Type
Accessory

Product specifications

Voltage rating
AC13 250V, AC15 250V, DC12 110V-220V
Terminals
Lift
Enclosure
IP40
Frame size
1.77 in
Wire size
#20-13 AWG
Type
Auxiliary contact
Protection
Finger and hand touch safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.