Download document () of 20
We make what matters work*

WWSS1DWSTAA

MOBILE MEDICAL TROLLEY WITH GLASS SPRING ARM/HIEGHT ADJUSTABLE/PULLOUT KEYBOARD TRAY/MONITOR TILT/SWIVEL/4" CASTERS

  • 5-year limited warranty (Worldwide)
  • Locking 4 in. swivel casters enable smooth rolling and secure the workstation at rest
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Pull-out tray for keyboard and mouse slides inside out of sight when not in use
  • Height-adjustable desktop accommodates laptop, UPS and other workstation tools
  • Ideal for rolling your workstation equipment through offices and schools

Adjustable-Height Workstation Lets You Enjoy the Benefits of Standing During Your Workday

This workstation desk lets you enjoy the benefits of better workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, this workstation easily adjusts in height, so you can customize it to your comfort level at any time of the day.

General specifications

Product Name
Eaton Tripp Lite series mobile workstation
Catalog Number
WWSS1DWSTAA
UPC
037332279675
Product Length/Depth
21.6 in
Product Height
49.6 in
Product Width
60 in
Product Weight
96.8 lb
Warranty
5 year limited
Compliances
RoHS
TAA Compliant
Global Catalog
WWSS1DWSTAA
Product Type
Mobile workstation

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Swivel
Tilt
Color
Ivory
VESA Pattern
75x100
75x75
100x75
100x100
Maximum Weight Capacity
15.41 lb
Degrees of Motion
360 degree swivel, 60 degree tilt
Material
Wood and Steel
TAA Compliance
Yes
Product Features
Cord Management
Height Adjustable
Assembly Required
Tools Necessary
Pre-Installed Casters
Locking
TAA Compliant
Package contents
Assembly hardware
Owner's manual
WWSS1DWSTAA Mobile Workstation
Mounting Location
Floor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.