Download document () of 20
We make what matters work*

WWSSCOS40AM

Safe-IT Clamp-On Monitor Riser - Antimicrobial Protection, 39.4 in. (100 cm)

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT clamp-on monitor mount
Catalog Number
WWSSCOS40AM
UPC
037332263407
Product Length/Depth
0.6 in
Product Height
39.4 in
Product Width
10.2 in
Product Weight
5 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
WWSSCOS40AM
Product Type
Clamp-on monitor mount

Product specifications

Accessory Type
Monitor stand
Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
Maximum Weight Capacity
44 lb
Number of Displays
1
Material
Medium-Density Fibreboard (MDF)
Product Features
Assembly Required
Antimicrobial
Package contents
Owner's manual
WWSSCOS40AM Clamp-On Monitor Riser, 39.4 in. (100 cm) wide
Product Highlights
Assembles easily in just a few minutes with all hardware included
Clamps securely to a desk, table or shelf to clear valuable workspace
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
5-year limited warranty (Worldwide)
Rectangular 39.4 in. wide platform supports monitor and other devices up to 44 lb.
Raises a monitor 5 in. above the surface to provide comfortable eye-level viewing
Mounting Location
Desk clamp

Export product specification