Download document () of 20
We make what matters work*
To be discontinued

WWSSRDSTC

Rolling Desk TV / Monitor Cart - Height Adjustable - PDH

  • Casters allow easy rolling from room to room
  • Allows transitions between sitting and standing to promote wellness
  • Monitor shelf supports 17.6 lb.; keyboard shelf supports 4.4 lb.
  • Printer and CPU shelves support up to 22 lb. each
  • Lever provides one-touch height adjustment from 29.5 to 47.2 inches

Adjustable-Height Workstation Lets You Enjoy the Benefits of Standing During Your Workday

This workstation desk lets you enjoy the benefits of better workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, this workstation easily adjusts in height, so you can customize it to your comfort level at any time of the day.

General specifications

Product Name
Eaton Tripp Lite series mobile workstation
Catalog Number
WWSSRDSTC
UPC
037332239402
Product Length/Depth
31.3 in
Product Height
9 in
Product Width
23.8 in
Product Weight
44.5 lb
Global Catalog
WWSSRDSTC
Product Type
Mobile workstation

Product specifications

Color
Black
Silver
Device Compatibility
Monitor/HDTV
Material
MDF, Steel
Product Features
Assembly Required
Tools Necessary
Mounting Location
Floor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.