Knowledge Search
Download document () of 20

XTOE175GGSS

Eaton C440 electronic overload relay, XT Electronic Overload Relay - IEC, 35-175A, Ground fault with selectable class 10, 20, 105mm frame_

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
XTOE175GGSS
UPC
786685533148
Product Length/Depth
6.2 in
Product Height
6 in
Product Width
4.33 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Overload range
35-175A
Type
Electronic overload relay
Frame size
105 mm
Mounting method
Separate
Trip type
Ground fault with selectable class 10, 20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.