Select your location

Eaton rack power module
Y032440CD100000
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton rack power module
Catalog Number
Y032440CD100000
UPC
743172102263
Product Length/Depth
31 IN
Product Height
16.2 IN
Product Width
21.5 IN
Product Weight
65 LB
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Special Features
Power equalizer
Type
Rack Power Module
Cord Length
20 ft
Input Voltage
400V
Mounting Direction
Horizontal
Input Connection
BladeUPS Unit 400V
Outlets
IEC320-C13 (230V) International, IEC320-C19 (230V) International