Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z16N14S25CUSS
UPC
786680062650
Product Length/Depth
14.1 IN
Product Height
23.47 IN
Product Width
22.6 IN
Product Weight
450 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
UL Listed
Catalog Notes
Grade 304 stainless steel enclosure

Product specifications

Frame
182H
Tap Size
NONE
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
220 V, 440 V
Enclosure
NEMA 3R
Wiring Connection
3J
Design
EPZ
Secondary Voltage
110/220 V
Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
25 KVA