Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z20N11E07CU
UPC
786680233050
Product Length/Depth
9.89 IN
Product Height
12.82 IN
Product Width
10.38 IN
Product Weight
135 LB
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
UL Listed

Product specifications

Insulation
180C
Frame
178H
Tap Size
None
Phase
Single-phase
Weathershield
Indoor-Outdoor
Sound Level
NEMA ST-20
Primary Voltage
120 V, 208 V, 240 V, 277 V
Enclosure
NEMA 3R
Wiring Connection
90A
Design
EPZ
Secondary Voltage
120/240 V
Type
Class 1 Division 2 Groups A, B, C and D, Hazardous Location Transformer
Frequency Rating
60 Hz
kVA
7.5 kVA
Area Classification
Hazardous/Classified Locations
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
7.5 kVA