Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z20N11S03CUS6
UPC
786680108747
Product Length/Depth
8.03 IN
Product Height
14.47 IN
Product Width
12.5 IN
Product Weight
89 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Grade 316 stainless steel enclosure (does not imply NEMA 4X rating)

Product specifications

Frame
176H
Tap Size
None
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
240 V, 480 V
Enclosure
NEMA 3R
Wiring Connection
3A
Design
EPZ
Secondary Voltage
120/240 V
Type
Class 1 Division 2 Groups A, B, C, & D, Hazardous Location Transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
3 KVA