Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z27N12S02
UPC
786680091551
Product Length/Depth
6.53 IN
Product Height
14.56 IN
Product Width
11.21 IN
Product Weight
52 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
68H
Tap Size
NONE
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
277 V
Enclosure
NEMA 3R
Wiring Connection
511DD
Design
EPZ
Secondary Voltage
120 V
Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
115 °C rise
Volt Ampere Rating
2 KVA