Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z38G52T30CU
UPC
786680077920
Product Length/Depth
10.52 IN
Product Height
17.38 IN
Product Width
20 IN
Product Weight
656 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
243
Tap Size
2 at -2.5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
380 V
Enclosure
NEMA 3R
Wiring Connection
543G
Design
EPTZ
Secondary Voltage
460 V
Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
30 KVA