Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Z44D14S05XCUS6
Class 1 Division 2 Groups C and D, Hazardous Location Transformer, EPZ, Single-phase, PV: 440V, Taps: 2 at +2.5% FCAN, 2 at -2.5% FCBN, SV: 110/220V, 115°C, 5 kVA, Cu windings, Frame: 178H, Indoor-Outdoor
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Grade 316 stainless steel enclosure
Product specifications
Frame
178H
Tap Size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
440 V
Enclosure
NEMA 3R
Wiring Connection
16C
Design
EPZ
Secondary Voltage
110/220 V
Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer