Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product specifications
Frame
180H
Tap Size
NONE
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
440 V
Enclosure
NEMA 3R
Wiring Connection
2H
Design
EPZ
Secondary Voltage
110/220 V
Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer