Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Design
EPTZ
Secondary Voltage
480Y/277 V
Type
Class 1 Division 2 Groups A B C & D Hazardous Location Transformer
Tap Size
2 at +2.5% FCAN 2 at -2.5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
480 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Enclosure
NEMA 4X
Volt Ampere Rating
75 KVA