Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48E28T30CUSS
UPC
786680057083
Product Length/Depth
12.76 IN
Product Height
26.58 IN
Product Width
25.15 IN
Product Weight
654 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Grade 304 stainless steel enclosure

Product specifications

Frame
243H
Tap Size
1 at +5% FCAN, 1 at -5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
480 V
Enclosure
NEMA 3R
Wiring Connection
68B
Design
EPTZ
Secondary Voltage
208Y/120 V
Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
30 KVA