Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48E47T03SS4X
UPC
786680080005
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
NEMA 4X Grade 304 stainless steel enclosure.

Product specifications

Design
EPTZ
Secondary Voltage
480Y/277 V
Type
Class 1 Division 2 Groups A B C & D Hazardous Location Transformer
Tap Size
1 at +5% FCAN 1 at -5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
480 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Enclosure
NEMA 4X
Volt Ampere Rating
3 KVA