Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP22673
Product Length/Depth
27.5 IN
Product Height
8.5 IN
Product Width
11.3 IN
Product Weight
52 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
NEC Hazardous Rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Fluorescent
Lamp Length
2 ft
Light Type
T5 mini bi-pin
Number Of Lamps
2-lamp
Material
Copper-free aluminum
Wattage
14W
Entry Size
1/2"
Entry Type
(3) NPT outlets, two plugged
Guard Type
Without guard
Special Features
ZP1093MTK brackets included
Voltage Rating
120-277 Vac
Frequency Rating
50/60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454