Select your location

Roadranger Used Truck Extended Protection Plan


Thinking about purchasing a used truck with an Eaton manual or UltraShift PLUS automated manual transmission? Protect your investment with a Roadranger Used Truck Extended Protection Plan. Plans are available for a maximum coverage of 8 years/1 million miles(3), whichever comes first.

Original Warranty Expired? No worries: Roadranger Used Truck Extended Protection Plans can be purchased even after a standard warranty has expired (provided your truck passes the prescribed inspection and equipment upgrade). A repair order and inspection checklist will be required for registration.

Transmission and coverage options are below:

Used Truck Transmission Extended Protection Plan Coverage and Pricing

Description/Option 1 year option 2 Year option 3 Year option
100k miles HD/ 50k miles MD 200k miles HD/ 100k miles MD 300k miles HD/ 150k miles MD
Manual Transmission, Heavy-Duty $225 $400 $550
Manual Transmission, Medium-Duty $150 $225 N/A
Automated Transmission, UltraShift Plus $550 $850 $1,200

Notes:

  • For automated transmission models, Extended Protection Plans cover base box only. Electronics not included.
  • For UltraShift Plus models, Extended Protection Plans cover base box only. ECA and XY shifter are not warranted on this protection plan.
  • Coverage begins from the age/mileage of the used truck at registration with Eaton.
  • Existing clutch must be in service for less than 1 year; proof of clutch purchase and installation required. Genuine Eaton Reman or new Eaton clutch qualifies.
  • All coverage subject to meeting Eaton application requirements. All extended coverage requires the use of Eaton approved lubricants.